
VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH THROUGH HOLE MOUNTING – G SERIES

Visit Product Series:
Variable Stroke Straight Line Action-G SeriesUnit View
Dimensions / Applications
- Height (in)40.00
- Length (in)83.00
- Weight (lb)1.1
- Width (in)40.00
- Product ApplicationCLAMPING
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesK1222|K508|K612|K816
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Product TypeStraight-Line Action Clamp RAKO