Electric Parallel Grippers - Robohand Electric Grippers (Print Ad)

 

Light Switch Simple, Plug-and-Play e-Grippers (Print Ad)

DESTACO's Robohand zero-maintenance electric grippers deliver faster installation, lower maintenance costs, increased reliability over traditional pneumatic grippers. Gripper open and closed operation is controlled using a discrete output from an industry standard controller such as a PLC. The most durable and convenient electric grippers in the industry.

Review our e-gripper product guide or contact our experts to share your application specifications, then they will find the appropriate gripper for your situation!

 

 

Markets

Applications

  • Simple and fast installation, no software required
  • Energy efficient reducing operation costs
  • Easier to operate and control than pneumatic grippers

Clean Room Complaince:

  • Zero maintenance for maximum machine uptime
  • No valves, tubing, compressor, or filters required
  • The DirectConnect™ feature allows direct mounting to other DESTACO Robohand rotary and slide products.
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)