Fixed Glove Ports

fixed glove systems

Clean, high quality, fixed compression fit glove port 

CRL Fixed Glove Ports allow operators to comfortably extend their hands through sealed glove ports in the barrier wall of an isolator.

  • Available in round and oval configurations
  • 316L Stainless Steel and Aluminum versions available
  • For use with long gloves or DURABLE™ Accordion Sleeves

Available in sizes:

4 in (102 mm) | 6 in (152 mm) | 8 in (203 mm) | 10 in (254 mm) | 12 in (305mm)

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question