Unit View
Dimensions / Applications
- Height (in)9.50
- Length (in)7.40
- Weight (lb)5
- Width (in)2.88
- Application - AssemblyExcellent/High
- Application - Checking FixturesNot Recommended
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)4.38
- Height Under Clamp Arm (in)2.5
- Maximum Holding Capacity (lbf)1600.0
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Product TypeCam-Action Clamp
- Spindle Included?No
- Standard MaterialSteel