Unit View
Dimensions / Applications
- Height (in)1.77165
- Length (in)5.66929
- Weight (lb)2.469177
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypeU-Arm RH
- BrandDESTACO
- Clamp Arm StyleU-Arm (Right Offset)
- MaterialSteel
- Product TypeClamping Arm
- Series Used On82M-3|52H-3E |TCC-2E
- Used With Model/Series82M-3 (50mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)|TCC-2E (50mm Cylinder)