Visit Product Series:
Bodybuilder End Effector-Mid-MountsUnit View
Dimensions / Applications
- Height (in)4.00
- Length (in)16
- Weight (lb)11.5
- Width (in)7
- Product ApplicationHANDLING
Technical Details
- Robot Interface Bolt PatternR01:Lochkreis Ø 200mm [ de_DE ] ; R01: 200mm Bolt Circle [ fr_FR ] ; R01: 200mm Bolt Circle [ en_US ] ; R17: 160mm Bolt Circle [ zh_CN ]
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeDouble Extrusion Mid Mount Assembly
- Spindle Included?No