Destaco Logo
BM1-60-SE-R11 - Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R1160mm Single Extrusion Mid Mount Assembly - R11 - W/ Insulation And W/ Adapter Plate

Unit View

Dimensions / Applications

  • Height (in)4.00
  • Length (in)16
  • Weight (lb)11.5
  • Width (in)7

Technical Details

  • Robot Interface Bolt PatternR11:Lochkreis Ø 200mm , inkl. Isolierung [ de_DE ] ; R11: 200mm Bolt Circle, Includes Insulation [ en_US ] ; R09: 200mm Bolt Circle, Includes Insulation [ zh_CN ] ; R11: 200mm Bolt Circle, Includes Insulation [ fr_FR ]
  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSingle Extrusion Mid Mount Assembly
  • Spindle Included?No