Destaco Logo
CL-25M-25M-A - LIGHTWEIGHT CLAMP BLOCKS

CL-25M-25M-A - Lightweight Cross Clamp 25mm X 25mm

Unit View

Dimensions / Applications

  • Weight (lb)0.22
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • Tube Combinations (in)0.98 / 0.98
  • Supplied?No
  • Tube Size25 mm / 25 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp
  • Spindle Included?No

Related Products