Unit View
Dimensions / Applications
- Weight (oz)2.6
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size3.50 in
- Diameter (in)3.5
- Holding Capacity - Horizontal Dry (lbf)30
- Holding Capacity - Horizontal Wet (lbf)20
- Holding Capacity - Vertical Lift (lbf)66
- Durometer45 (Red)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeTraction Cup
- Spindle Included?No