Destaco Logo
CPI-6030MAC-B-HT : Vacuum cups are oval bellows style and for high temperatures, hot form stamping

CPI-6030MAC-B-HTHigh Temp Suction Cup, oval bellows style

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)2.48
  • Weight (oz)2.32
  • Width (in)1.3
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size2.36 x 4.92 in
  • Holding Capacity - Horizontal Dry (lbf)12.8
  • Holding Capacity - Horizontal Wet (lbf)11.2
  • Holding Capacity - Vertical Lift (lbf)8.5
  • DurometerHT (Black)
  • ShapeOval
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHT2
  • Product TypeHot Forming Bellows