Destaco Logo
Default Image

CT-50M-REAngular Pneumatic Gripper, 180°

Visit Product Series:

Angular Grippers-DCT-CT / CT

Unit View

Dimensions / Applications

  • Length (in)7.09
  • Weight (lb)4.87
  • Product ApplicationGRIPPING
  • Protection ClassIP43

Technical Details

  • Accuracy (±in)0.0036
  • Cylinder Bore (in)1.97
  • Displacement (in³)5.614
  • Grip Force (lbf)201.0
  • Maximum Finger Length (in)9.5
  • Pressure Range (psi)60-100
  • Repeatability (±in)0.002
  • Imperial or Metric ProductMetric
  • Spring AssistYes
  • Supplied?No

Product Information

  • AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|VLVF-005|CABL-018|CABL-014|KP-CT-50-BR|SLKT-165|SLKT-165V|CABL-010|CABL-013|OISA-005|OISA-004
  • BrandRobohand
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No