
Unit View
Dimensions / Applications
- Height (in)0.97
- Length (in)2.25
- Weight (lb)0.44
- Width (in)2.40
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesCABL-010|CABL-013|VLVF-008|SLKT-173|SLKT-174V|SLKT-174V|SLKT-173V|SLKT-173V|VLVF-007|PLFT-022|PLFT-021|OISP-014|OISN-014|OSMK-024
- BrandRobohand
- Handle ColorRed
- Product TypeRotary Actuator