Destaco Logo

Pin Packages

PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL & WORK PARTS

PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL & WORK PARTS

DESTACO Pin Locator Clamps are primarily used in the automotive industry as a precision locating device to locate sheet metal parts for weld assembly. The pin locator units can have various attachments that are used for part location. One attachment is an NAAMS pin that is inserted into the arm that extends and retracts from the unit. This pin locates a datum hole in the part to constrain the part.

Features

  • Compact design with lateral and front -face mounting areas
  • High accuracy of positioning
  • Inductive sensing module
  • Interchangeable long (for 40 mm stroke) and short (for 20 mm stroke) body

Markets

Applications

  • Fixturing and Testing
  • Welding
  • CNC Machining