Destaco Logo

Pneumatic Clamping

Pin Packages

COMPACT, PNEUMATIC SHOT PIN FOR LOCATING & LOCKING - 86S SERIES

COMPACT, PNEUMATIC SHOT PIN FOR LOCATING & LOCKING - 86S SERIES

LOCATE. LOCK. PERFORM.

The DESTACO Shot Pin is a compact pneumatic locating and locking solution designed for reliable positioning in automated manufacturing environments. It combines high output force, precise repeatability, and integrated holding capability in a space-efficient design.

The 86S series stroke can be quickly and easily adjusted from 25mm to 50mm in the field while maintaining the same body and cylinder size.

With adjustable stroke settings and flexible sensor adjustment, the Shot Pin supports easy integration, dependable operation, and application-specific adaptability across a wide range of fixture and automation tasks.

Features

  • Compact Design
  • Strong Performance
  • Lightweight
  • Adjustable
  • Reliable
  • High output force with low air consumption
  • Reliable pneumatic actuation
  • Strong competitive performance combined with a compact design
  • Sensor adjustment for accurate feedback setup
  • Adjustable stroke configuration
  • ±0.05 mm repeatability
  • Space & Weight-saving housing design
  • Good force-to-size ratio
  • Easy integration into fixtures and tooling

Markets

Applications