Destaco Logo

Pneumatic Clamping

Pivot Units

DESTACO’s RCM and RFM Series toggle action mechanism

ADJUSTABLE PNEUMATIC PIVOT UNITS FOR WELDING & TOOL POSITIONING – RCM/RFM SERIES

DESTACO’s RCM and RFM Series toggle action mechanism delivers reliable power to position large fixtures in place for welding and assembly applications, while also offering the flexibility of in-the-field opening angle adjustment.

Features

  • The RFM series features an integrated locking system within the body of the pivot unit for safe and secure braking and holding during operations or in case of air pressure loss.
  • Integrated locking system includes a dual air connection and independent sensor for operation and engagement of internal braking.

Markets

Applications

  • Fixturing and Testing
  • Welding
  • CNC Machining