Pneumatic Lever Accessories

Pneumatic Clamping
Lever Clamp

PNEUMATIC LEVER CLAMPS FOR LIGHT DUTY APPLICATIONS
Features
- Lever arm can be positioned left, forward, or right within the same clamp body
- Four sizes: 25, 32, 40 and 50 mm bore.
- Up to 25% more clamping force than comparably sized swing clamps
- Alternative clamping solution to swing clamps when space is limited
- Convenient mounting using the upper flange or through a clearance hole using optional jam nuts
Markets
Applications
- Fixturing and Testing
- Welding
- Assembly
- Plastic injection molding