Destaco Logo

Robohand Gripping Solutions

Parallel Grippers

GENERAL PURPOSE, PARALLEL MODULAR GRIPPERS FOR HIGH IMPACT APPLICATIONS – DPDL SERIES

GENERAL PURPOSE, PARALLEL MODULAR GRIPPERS FOR HIGH IMPACT APPLICATIONS – DPDL SERIES

These parallel grippers are designed for use in machine coolant and metal chip environment applications, high impact applications, and paintbooths or sandblasting applications. These rugged, general purpose modular grippers offer high impact resistance with double wedge design. Harsh environments with sealed rubber boot jaw option. Thru-body mounting and multiple mounting features simplifies installation. Multiple air ports support manifold interface using O-rings. Purge and scavenge ports for harsh & clean environments.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations.

Markets

Applications