Destaco Logo

Robohand Gripping Solutions

Parallel Grippers

DESTACO’s DPDS Series includes compact, robust parallel grippers

COMPACT, ROBUST PARALLEL GRIPPERS FOR CONFINED SPACES – DPDS SERIES

DESTACO’s DPDS Series includes compact, robust parallel grippers for use in confined spaces requiring a high grip force, as well as multiple part gripping that uses manifold features to create gripper arrays and long finger gripping applications. High impact resistant with double wedge design. Finger mounting on end or bottom of jaws. Thru-body mounting and multiple mounting features simplified installation. Multiple air ports support manifold interface using O-rings. Purge/scavenge ports for harsh & clean environments. Corrosion resistance hardware option.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • Low height design for compact spaces
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications