Destaco Logo

Robohand Gripping Solutions

Hydraulic & Pneumatic Angular Grippers

2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

Several accessories (adjustable stop, magneto resistive or inductive sensors) allow this gripper to be used in a number of applications. The full jaw opening (180°) means that the part can be direct fed, avoiding any release movement by the robot or by the actuator. DIRECTCONNECT™ mounting on back of body (sizes 12-25). Standard mounting on top. This gripper is designed for use in confined spaces. Its shielded design repels chips and other particulate from the internal drive mechanism.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications