Destaco Logo

MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES

RTH-1M-C-SP-V - 3-Jaw Pneumatic Parallel Gripper

RTH-1M-C-SP-V - 3-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RTH

Unit View

Dimensions / Applications

  • Length (in)1.457
  • Weight (lb)0.6

Technical Details

  • Cylinder Bore (in)1.26
  • Grip Force (lbf)153
  • Grip Force with Spring Assist (lb)200
  • Maximum Finger Length (in)3.15
  • Repeatability (±in)0.0008
  • Stroke (in)0.16
  • Pressure Range With Springs60-100 psi
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-347|SLKT-347V|SLKT-363|SLKT-363V
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products