Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ADJUSTABLE PNEUMATIC PIVOT UNITS FOR WELDING & TOOL POSITIONING – RCM/RFM SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pivot Units
Pivot Units-RCM-RFM
RCM100.2-45VPYPNX - RCM Series - Pivot Unit
RCM100.2-45VPYPNX - RCM Series - Pivot Unit
Email product details
Visit Product Series:
Pivot Units-RCM-RFM
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
59.4
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Pivot Unit
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
6002-SW, 6004-SW Series
6004-SWL - Manual Swing Clamp-LH
Add to quote
Explore
Extrusions
B-60-425-0 - Boom 60mm x 425mm No Seals
Add to quote
Explore