Destaco Logo

6000 Series Straight-Line Action Manual Toggle Clamps

6000 Series Straight-Line Action Manual Toggle Clamps – Innovative, next generation products for the next generation of DESTACO users

Our legacy 600 series straight-line action toggle clamps have been a popular part of our stable of clamping products for many decades. They are very versatile clamps and are essential components for securing workpieces in place during welding, assembly, machining, testing, checking or tensioning processes. Many of our customers would ask us, how can you take the best clamp in the market and make it even better? Stronger? Smoother acting? More robust --- but keep it in the same relative size? Our product development team heard you, and as the leader and innovator in the toggle clamp market, we have designed solutions to meet the challenge. Welcome our 6000 Series next generation toggle clamps.

   

Legacy Models vs Next Generation Versions

Our engineering team was able to amp up the design and performance of several series of straight-line toggle clamps, incorporating patented technology to improve key performance factors like strength and durability within an equivalent operating envelope.   

Legacy Series Next Gen Series Improvements
601 6001 50% greater capacity
602 6002

2X greater capacity

604 6004

2X greater capacity

624 6024 3X greater capacity

Additional Benefits of our 6000 Series Straight-Line Clamps:

  • Exceptional strength and durability
  • Stainless steel and carbon steel models available
  • Toggle Lock Plus options available for most models
  • English and metric threads available
  • Longer bearing surface yields smoother action
  • Can lock in both the extended and retracted positions

Application Example:

Legacy model 602 is being used in an application as a tensioner on a conveying line. Its small size allows it to fit into tight spaces. But a stronger clamp is needed to provide more clamping capacity in the same space. Our Next Gen 6002 can fit into the same space and has twice the clamping capacity as legacy model 602. Problem solved!

Stainless Steel and Toggle Lock Plus Versions

Stainless steel manual clamps offer superior resistance to rust, corrosion, and wear, making them the ideal choice for applications in harsh or hygienic environments. These clamps are commonly utilized in industries like food and beverage, pharmaceutical, and outdoor construction, where exposure to moisture, chemicals, or fluctuating temperatures is unavoidable. Our Toggle Lock Plus option is a secondary locking mechanism designed to ensure the clamp remains in the over-center toggle lock position. This enhanced safety feature helps prevent accidental release during the clamping process, to help protect the operator, machinery, and workpiece from injury or damage.

Choosing between the legacy 600 Series or the Next Gen 6000 Series depends on your application. Our 600 Series provides the tried & true performance you depend on in standard industrial applications. The 6000 Series provides the best-in-class performance, strength, and durability available. The choice is yours.

DESTACO continues to offer a wide range of clamps to match your needs—no matter the industry or environment. Come to us… we have the solution for you.