Destaco Logo

ALUMINUM, WORLD TOOL BAYONETS WITH TAPERED BOOMS

ALUMINUM, WORLD TOOL BAYONETS WITH TAPERED BOOMS

ALUMINUM, WORLD TOOL BAYONETS WITH TAPERED BOOMS

World tool bayonets use tapered booms with integrated bayonet for a 60 series quick disconnect housing. These units feature a lightweight, high strength aluminum design and tapered boom construction.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications