Destaco Logo

Robotic Tooling

LIGHTWEIGHT TOOLING FOR END EFFECTORS

LIGHTWEIGHT SPRING CUP MOUNTS

LIGHTWEIGHT SPRING CUP MOUNTS

DESTACO’s new light weight spring cup mounts are designed to be lighter than our current heavy duty spring cup mounts. The LW-SCM series is typically used in sheet metal stamping applications to accommodate multiple thickness panel stacks and cushion the panel during drop off.

The construction is modular design with a common base unit and multiple mounting options. While the LW-SCM is intended for vertical use, it features a pair of widely spaced maintenance-free bushings to better accommodate minor off-axis loading for long life. Mounting options include an apple core, bulkhead, or clamp style for tube mounts.

Air connections are built-in to allow connection of DESTACO venturi vacuum generators or air fitting for remote vacuum, and vacuum cups are installed on the bottom mounting threads for secure pick up and part handling.

Features

  • Non-rotating shaft for accurate part/sheet placement
  • Proven design for smooth and consistent, long-lasting operation
  • Tested to 3M cycles
  • Metric or Imperial air connection port
  • Metric or Imperial vacuum cup mounting
  • Bulkhead, Apple Core or tube mounting
  • Maintenance-free bushings for long life and no lubrication required
  • Shaft is hard-coat anodized with teflon for consistent smooth operation

Markets

Applications

  • Stamping
Product
Product Type
CAD Configuator ID
Travel (in)
Vacuum Port
Mount Thread
SPRING JCUP MOUNT:40mm CLAMP MOUNTLW-SCM_DBD4GG
SPRING JCUP MOUNT:BULKHEADLW-SCM_DBD4GG
SPRING JCUP MOUNT:APPLECORELW-SCM_DBD4GG
SPRING JCUP MOUNT:40mm CLAMP MOUNTLW-SCM_DBD6GG
SPRING JCUP MOUNT:1 1/2" CLAMP MOUNTLW-SCM_DBD6NPTNPT
SPRING JCUP MOUNT:1 1/2" CLAMP MOUNTLW-SCM_DBD4NPTNPT
SPRING JCUP MOUNT:APPLECORELW-SCM_DBD6GG
SPRING JCUP MOUNT:BULKHEADLW-SCM_DBD2GG
SPRING JCUP MOUNT:BULKHEADLW-SCM_DBD4NPTNPT
SPRING JCUP MOUNT:40mm CLAMP MOUNTLW-SCM_DBD2GG
SPRING JCUP MOUNT:BULKHEADLW-SCM_DBD2NPTNPT
SPRING JCUP MOUNT:BULKHEADLW-SCM_DBD6GG
SPRING JCUP MOUNT:1 1/2" CLAMP MOUNTLW-SCM_DBD2NPTNPT
SPRING JCUP MOUNT:BULKHEADLW-SCM_DBD6NPTNPT
SPRING JCUP MOUNT:APPLECORELW-SCM_DBD4NPTNPT
SPRING JCUP MOUNT:APPLECORELW-SCM_DBD2NPTNPT
SPRING JCUP MOUNT:APPLECORELW-SCM_DBD6NPTNPT
SPRING JCUP MOUNT:APPLECORELW-SCM_DBD2GG