Destaco Logo

Robotic Tooling

BODYBUILDER END EFFECTOR

BODYBUILDER™ PEDESTAL HOLD TABLES FOR FLANGES & MOUNTS - ROBOTIC END EFFECTORS

BODYBUILDER™ PEDESTAL HOLD TABLES FOR FLANGES & MOUNTS - ROBOTIC END EFFECTORS

BodyBuilder™ hold tables are used in conjunction with flanges, mid mounts, and end mount assemblies to create a pedestal base for a robust parts nesting. Made from steel, these hold tables are available in the range of heights and weights.

Features

  • Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
  • Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
  • Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.

Markets

Applications

  • Stamping