Destaco Logo

SPIDERGRIP END EFFECTORS

SPIDERGRIP EDGE MOUNTING BRACKETS

SPIDERGRIP EDGE MOUNTING BRACKETS

SpiderGrip’s edge mounting brackets are available in inline, offset, or 90° edge part with 15mm, 25mm, or 50mm face offset. Depending on your application, you can select from optional mounting pattern dimensions.

Features

  • Precision Components - Spidergrip modular components are easily configurable while maintaining dimensional accuracy after continuous minor collisions.
  • High Strength - Modular components are constructed from 7075-T6 aircraft grade aluminum for optimum quality and strength.
  • Quick Crash Recovery - Spidergrip is crash test certified and features automatic optical & standard CMM validation points. The patented collar/key design and engineered breakaway anchor provides quick crash recovery.

Markets

Applications

Product
Product Type
Bolt Circle (in)
Anchor2.76
Edge Mount
Breakaway Anchor
Spidergrip 25Mm Break Away Anchor 1150 N*M Break Away Torque.
Breakaway Anchor
Edge Mount
Edge Mount
Breakaway Anchor2.76
Edge Mount
Edge Mount
Edge Mount
Edge Mount
Edge Mount
Edge Mount
Edge Mount
Edge Mount