Destaco Logo

SPIDERGRIP END EFFECTORS

SPIDERGRIP END EFFECTOR JUNCTIONS WITH LOCATING HOLES

SPIDERGRIP END EFFECTOR JUNCTIONS WITH LOCATING HOLES FOR ACCURATE MEASURING

SpiderGrip’s end effector junctions feature 2, 3, 4 and 5-way adapters (faces) for attaching SpiderGrip components to one another to construct "T, X, Y" shapes and 90 degree junctions. These junctions utilize locating holes for accurate measuring.

Features

  • Precision Components - Spidergrip modular components are easily configurable while maintaining dimensional accuracy after continuous minor collisions.
  • High Strength - Modular components are constructed from 7075-T6 aircraft grade aluminum for optimum quality and strength.
  • Quick Crash Recovery - Spidergrip is crash test certified and features automatic optical & standard CMM validation points. The patented collar/key design and engineered breakaway anchor provides quick crash recovery.

Markets

Applications