Destaco Logo

VACUUM CUPS

CPI-140HT-B-60 - Round Traction Cups

CPI-140HT-B-60Vaccum Cup

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)7.2
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size5.51 in
  • Diameter (in)5.5
  • Holding Capacity - Horizontal Dry (lbf)100
  • Holding Capacity - Horizontal Wet (lbf)45
  • Holding Capacity - Vertical Lift (lbf)164
  • Durometer60 (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeVaccum Cup
  • Spindle Included?No