Destaco Logo

VACUUM CUPS

CPI-45TC-C-45 : Round Traction Cups

CPI-45TC-C-45Round Traction cups incorporate flexible side walls and a wide skirt with internal traction feet to prevent parts from sliding on high speed automation. 4.5In. C-Mt Red

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)4.4
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size4.50 in
  • Diameter (in)4.5
  • Holding Capacity - Horizontal Dry (lbf)45
  • Holding Capacity - Horizontal Wet (lbf)30
  • Holding Capacity - Vertical Lift (lbf)103
  • Durometer45 (Red)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeTraction Cup