LONG, PRECISE PARALLEL GRIPPERS FOR CLEAN ROOMS & HARSH ENVIRONMENTS – RPL|RPLC SERIES
Designed for clean room and harsh environments (RPLC), delicate part handling with valve controls, projecting requiring long, precise gripper fingers, and high temperature applications using Viton® seals. Excellent part positioning and repeatability. Zero side play using low friction Dual-V roller bearings. Class 10 rated clean-room (RPLC) fits life sciences applications. Low friction for operation in low pressure applications, corrosion resistant design (RPLC). Optional non-synchronous jaw operation with 30°C to +150°C [-20°F to +300°F] operating environment using Viton® seals option. Purge port (RPLC) to prevent contaminants entering gripper. Scavenge port (RPLC) prevents gripper grease from contaminating working environment
Markets: Aerospace, Automotive, Food and Packaging, Consumer Goods