Destaco Logo

Robohand Gripping Solutions

Pneumatic Automation Grippers

GRIPPING SOLUTIONS FOR OEM APPLICATIONS - G110 & G120 SERIES

GRIPPING SOLUTIONS FOR OEM APPLICATIONS - G110 & G120 SERIES

The G110 and G120 series families of grippers include 20 model sizes with varying stroke options. An extended jaw option is offered that is finger compatible with competing products for easier upgrades.

Features

  • Low Maintenance: Shielded design ensures continuous operation in a variety of manufacturing environments
  • asy Commissioning: Cost saving installation kits
  • Compact Design: High force, low profile, with strokes from 5 mm to 50 mm
  • Increase Productivity: twice the speed over competing units
  • Economical: Cost effective solutions with short delivery times
  • Interchangeable Gripper Fingers: Re-use fingers designed for SMC MHZ series for easy installation

Markets

Applications