Destaco Logo

Robohand Gripping Solutions

Pneumatic Automation Grippers

UNIVERSAL, 3-JAW PARALLEL GRIPPERS – uRTH SERIES
UNIVERSAL, 3-JAW PARALLEL GRIPPERS – uRTH SERIES
UNIVERSAL, 3-JAW PARALLEL GRIPPERS – uRTH SERIES

UNIVERSAL, 3-JAW PARALLEL GRIPPERS – uRTH SERIES

DESTACO’s uRDH/uRTH series grippers combine field proven grip force and durability, with universal mounting, for outstanding gripping performance across the full spectrum of industrial automation and offering easy integration to retrofitting existing applications. These grippers are offered in multiple sizes to grip small parts for pharma and assembly to large parts for CNC machining and automotive part handling.

True performance using conservative specification values to guarantee the same performance, regardless of environment, finger weight and finger length for millions of cycles. uRDH/uRTH are extremely robust grippers due to their heavy-duty actuation drive mechanism.

Universal mounting of uRDH/uRTH grippers allow users to take advantage of finger tooling compatibility with 3rd party devices. Fingers can be transferred to these grippers and mounted with the same pattern as other popular grippers for easy application integration.

Features

  • Rugged, multi-purpose, powerful 3-jaw gripper
  • Ideal for retrofitting and replacing grippers from other manufacturers
  • 7 sizes for small lightweight to very large and heavy part gripping
  • High impact resistant with double wedge design
  • Shielded gripper to repel metal chips and particulates
  • Spring assist option maintains grip in case of air pressure loss
  • Purge and scavenge ports for harsh & clean environments
  • Sensing up to 2 locations

Markets

Applications