Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Guides and Lifters - VV85G
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Guides and Lifters
Guides and Lifters-VV85G
VV85G-15020K8 - HIGH PRECISION PIN PACKAGE
VV85G-15020K8 - HIGH PRECISION PIN PACKAGE
Email product details
Visit Product Series:
Guides and Lifters-VV85G
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
29.1
Technical Details
Stroke (in)
0.79
Supplied?
No
Product Information
Accessories
8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
Brand
DESTACO
Product Type
Precision Guide and Lifter
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
VV85G Series
VV85G-15020L8 - HIGH PRECISION PIN PACKAGE
Add to quote
Explore
VV85G Series
VV85G-15040N8 - HIGH PRECISION PIN PACKAGE
Add to quote
Explore