Destaco Logo

PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL & WORK PARTS

56H40-202C800A - Heavy-Duty Manual-Pin-Package

56H40-202C800AHeavy-Duty Manual-Pin-Package

Visit Product Series:

heavy-duty-manual-pin-package-56h40-2

Unit View

Dimensions / Applications

  • Weight (lb)4.4
  • Product ApplicationCLAMPING

Technical Details

  • Stroke (in)1.6
  • Supplied?No

Product Information

  • Accessories8CE-231-1|86P0-20000004|82ZB-009-2|82ZB-013-3|86P0-200L4|86P0-200C8006|8EL-002-1|8EL-003-1|82ZB-181-1
  • BrandDESTACO
  • Product TypeHeavy-Duty Manual-Pin-Package
  • Spindle Included?No