
PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL & WORK PARTS

Visit Product Series:
heavy-duty-manual-pin-package-56h40-2Unit View
Dimensions / Applications
- Weight (lb)5.5
Technical Details
- Stroke (in)3.5
- Supplied?No
Product Information
- Accessories86P0-20000006|82ZB-090-1|82ZB-105-1|86P0-200L6|86P0-200C8006|86P0-200D8006|8EL-002-1|8EL-003-1
- BrandDESTACO
- Product TypeHeavy-Duty Manual-Pin-Package
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F56H40Manual-Pin-Package%2B-%2B3587.tif%2Frename%2F56H40Manual-Pin-Package%2B-%2B3587.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F56H40-202xx006.jpg%2Frename%2F56H40-202xx006.png&w=3840&q=75)