Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Manual Power Clamps
Heavy-Duty Manual Power Clamps-52H-3E
52H-3N03HS63K8 - Modular Manual Power Clamp
52H-3N03HS63K8 - Modular Manual Power Clamp
Email product details
Visit Product Series:
Heavy-Duty Manual Power Clamps-52H-3E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
7.7
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Modular Manual Power Clamp
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
52H-3E Series
52H-3N03HS63L8 - Modular Manual Power Clamp
Add to quote
Explore
52H-3E Series
52H-3N03H063L9 - Modular Manual Power Clamp
Add to quote
Explore