Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-4000-S
030-1-S-4000-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
4000.0
Operating Pressure (PSI)
5000
Stroke (in)
1.07
Force (kg)
1800.0
Operating Pressure (bar)
345
Stroke (mm)
27.2
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
Straight
Vertical clamp stroke (in)
0.45
Product Type
Swing/Pull Clamps
Mounting
Threaded Body
Product Series
030
PublishedDate
1675373967000
Operating Method
Single-Acting
Vertical clamp stroke (mm)
11.43
Port Size
SAE #4
Product Function
Clamping
Back to Top