Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-475-S
030-1-S-475-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Stroke (in)
0.65
Force (lb)
475.0
Stroke (mm)
16.5
Force (kg)
215.0
Operating Pressure (bar)
345
PublishedDate
1675427888000
Vertical clamp stroke (in)
0.21
Product Type
Swing/Pull Clamps
Vertical clamp stroke (mm)
5.334
Product Function
Clamping
Product Series
030
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Operating Method
Single-Acting
Swing Direction
Straight
Port Size
SAE #2
Mounting
Threaded Body
Back to Top