Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
70537-DG
70537-DG
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.35
Max. Pressure (PSI)
5075.0
Max. Clamping Force (lbf)
6610.0
Stroke (mm)
9.0
Max. Pressure (bar)
350.0
Max. Clamping Force (N)
29400.0
Product Series
705
Product Type
Hollow piston cylinder, single acting (cylindrical)
PublishedDate
1674242453000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top