733E - Hydraulic Hold Down Clamp

Model: 733E03702-1

Category: Hydraulic Workholding

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Hydraulic hold down clamps are mainly used where workpiece clamping "from the top"" is difficult or impossible. Its small design is an advantage where space is limited. "

Max. Clamping Force (N) 18,500
Max. Clamping Force (lbsf) 4,158
Max. Pressure (bar) 500
Max. Pressure (PSI) 7,250
Product Type Hydraulic edge clamp, single acting
Weight (kg) 1.00
Product Series Description Manual Power Source
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)