destacofullWidthHeight
End Effectors
PA-BALL - BALL ADAPTERS

B112-32-01

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.02
Weight (kg) 0.01
DistributorGroup End Effectors
Product Series PA-BALL
Product Type Ball Adapter
Product Function Robotic Tooling
Back to Top