destacofullWidthHeight
End Effectors

CPI-SGM-25M-1450M-R

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 0.98
Length (in) 57.09
Tube Diameter (mm) 25
Length (mm) 1450
Product Series CPI-SGM-ASSY
Tube Size 25 mm
Product Function Robotic Tooling
PublishedDate 1683651339000
DistributorGroup End Effectors
Product Type Crossbar Tooling
Back to Top