CPI-SGM-25M-1800M-LF

Model: CPI-SGM-25M-1800M-LF

Category: Lightweight Tooling (Accelerate)

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

  • Left front assembly with key
  • Steel or aluminum tube versions available
  • Ported quick-change air manifold
  • Optional electric connection
Tube Diameter (mm) 25.0
Length (mm) 1,800.0
Length (in) 70.870
Product Type Crossbar Tooling
Tube Size 25 mm
Product Series Description Other End Effector
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)