destacofullWidthHeight
End Effectors

CPI-SGM-25M-1800M-LR

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 70.87
Tube Diameter (in) 0.98
Length (mm) 1800
Tube Diameter (mm) 25
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Crossbar Tooling
Tube Size 25 mm
Product Series CPI-SGM-ASSY
PublishedDate 1683651339000
Back to Top