destacofullWidthHeight
End Effectors

CPI-SGM-25M-1800M-R

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 70.87
Tube Diameter (in) 0.98
Length (mm) 1800
Tube Diameter (mm) 25
Product Type Crossbar Tooling
Product Function Robotic Tooling
Tube Size 25 mm
PublishedDate 1683651341000
Product Series CPI-SGM-ASSY
DistributorGroup End Effectors
Back to Top