destacofullWidthHeight
End Effectors

CPI-SGM-25M-1800M-RF

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 70.87
Tube Diameter (in) 0.98
Tube Diameter (mm) 25
Length (mm) 1800
PublishedDate 1683651341000
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 25 mm
Product Type Crossbar Tooling
Product Series CPI-SGM-ASSY
Back to Top