Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SGM-40-1200-LF-EL
CPI-SGM-40-1200-LF-EL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
5.56
Tube Diameter (in)
1.57
Length (in)
47.24
Weight (kg)
2.52
Length (mm)
1200.0
Tube Diameter (mm)
40
Tube Size
40 mm
Product Type
Crossbar Tooling
DistributorGroup
End Effectors
PublishedDate
1683651341000
Product Function
Robotic Tooling
Product Series
CPI-SGM-ASSY
Back to Top