destacofullWidthHeight
End Effectors
WTTB - World Tool Bayonet

CPI-WTTB-RDC-A6-EL10-60-2000

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 20.5
Tube Diameter (in) 2.36
Length (in) 78.74
Length (mm) 2000.0
Weight (kg) 9.3
Tube Diameter (mm) 60
Product Type World Tool Boom
Tube Size 60 mm
PublishedDate 1683651327000
Product Series WTTB
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top