Maximum Static Clamp Load (ft lb)
111.0
Weight (lb)
0.28
Tube Diameter (in)
0.79|1.18
Tube Combinations (in)
1.18 / 0.79
Tube Diameter (mm)
20|30
Tube Combinations (mm)
30 / 20
Maximum Static Clamp Load (Nm)
150.0
max_static_clamp_load_metric
150.0
Weight (kg)
0.129
Product Series
PC
PublishedDate
1683651345000