Email_Header_2550x130px_Banner_Automate
End Effectors
TCA-D - LIGHTWEIGHT DOUBLE T-CLAMPS

TCA-25M-20MD-400-A

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 31.5
Tube Diameter (in) 0.79|0.98
Tube Combinations (in) 0.98 / 0.79
Weight (lb) 2.21
Tube Diameter (mm) 20|25
Tube Combinations (mm) 25 / 20
Length (mm) 800
Weight (kg) 1.002
Material Steel
Tube Size 25 mm / 20 mm
Product Series TCA-D
Product Type T-Clamp
PublishedDate 1683651347000
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top